??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844NI T - Push-Pull type toggle clamps
Bill of material
558186
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
kN
F2
Force F2
kN
AS
Clamping screw
GEW
Weight
g
HUB
Stroke
mm
Entrez la valeur pour HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
mm
A
Diameter
mm
B
mm
E
mm
HWN
HW min.
mm
HWX
HW max.
mm
HW
Adjustment distance
mm
Entrez la valeur pour HW
Adjustment distance
mm
cm
inch
ft
H
mm
H1
mm
L1
mm
L2
mm
L3
mm
M
Thread
mm
M2
Thread
mm
N
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes