??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828U - Heavy pneumatic toggle clamp, double-acting
Bill of material
565864
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
6 bar
SM
Clamping moment at 5 bar
Nm
HM
Holding moment max.
Nm
GEW
Weight
kg
B
mm
C
mm
C1
mm
C2
mm
C3
mm
C4
mm
C6
mm
C7
mm
C8
mm
C9
mm
D
Diameter
mm
D1
Diameter
mm
G
Thread
mm
G1
Thread
mm
G2
Inch
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
I
mm
L
mm
L1
mm
L2
mm
L3
mm
N
mm
N1
mm
N2
mm
N3
mm
N5
mm
K2
mm
N6
mm
N7
mm
N8
mm
S
mm
T
mm
T1
mm
T2
12 mm
T3
mm
KD
Piston diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products