??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EAILA - Installation clamping module with indexing, pneumatic (Zero Point Clamping System)
Bill of material
428441
BESTNR
Order No.
428441
GR
Size
KP20
PDF
catalog sheet
PDF
HK
Holding force
55 kN
EVK
Pull-in/locking force up to
17 kN
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
GEW
Weight
1400 g
D
Diameter
112 mm
DN
Diameter
32 mm
D1
Diameter
78 mm
H
44 mm
HA
10 mm
K
8 mm
L
86 mm
LK
Diameter
88 mm
M
Socket cap screw
M6 mm
T
34 mm
T1
5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428440
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products