??
Catalog navigation
CAD-Modelle herunterladen
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-86350
Bill of material
000-86350
PN
Part Number
000-86350
DESC
Description
RF Connector BNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Silver
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Miniature