??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70526-23
Bill of material
031-70526-23
PN
Part Number
031-70526-23
DESC
Description
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
PCB - End Launch
PCBTMAX
PCB Thickness Max
0.084 Inches (2.13 mm)
SC
Size Category
Miniature