您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
132203-14
Amphenol RF
Connectors
SMA Connectors
Powered by
Download CAD models
Download CAD
Download PDF datasheet
Previews
3D
2D
CAD model selection
{amphenolrf/connectors/sma_connectors/132203_14.prj},{NB=132203-14},{SHA256=/UD/3dsJcuSoviQADqXibIY4E0WYnDzMeas3nPrWXfk=},{INAME=00533__1322032d14},{PN=132203-14},{DESC=RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs},{BF=Gold},{BM=Brass},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{MF=Bulkhead - Rear Mount},{ISOLATED=No},{LPIM=No},{FM=12.4},{TMAX=165},{TMIN=-65},{NM=No},{TD=Standard},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Right Angle},{CTERM=Solder},{CM=Threaded},{MC=500},{TS=PCB - Through Hole},{SC=Subminiature}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
132203-14
Bill of material
132203-14
PN
Part Number
132203-14
DESC
Description
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12.4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
SC
Size Category
Subminiature