??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6821
Bill of material
031-6821
PN
Part Number
031-6821
DESC
Description
RF Connector TNC Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
LL02
CT
Cable Type
Times LMR-195 Optimized,Times LMR-200-LLPL Optimized
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
SC
Size Category
Miniature