??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ascendor
Description
UnaPorte
Bill of material
UnaPorte-3000-L-Y-L-Y-N-IMINN-N-N-Y-N-N-N-N-N-N-N-N-N-RAL 9006
TCODE
Article number
UnaPorte-3000-L-Y-L-Y-N-IMINN-N-N-Y-N-N-N-N-N-N-N-N-N-RAL 9006
PRJNAME
Project name
PR
name
UnaPorte
DH
Travel height
mm
Enter value for DH
Travel height
mm
cm
inch
ft
ODDP
Door hinge car
ODDP1
Automatic door operator for door on car
ODDP2
Door hinge lifting column
ODDP3
Automatic door operator for door in lifting column
EAR
Extended access ramp on car
EARINFO
Access ramp info
max. permitted slope of the lower landing level 0.5°
AUFS
installation location
TI
area behind lifting column
TIINFO
area behind lifting column info
Rear wall cladding is required for safety reasons
BP
rear wall cladding
EPR
exit upper landing
EPRINFO
exit upper landing info
The gap between lifting column and upper exit must not be bigger than 10mm
SON1
Freely placeable column for attaching the wall switch
SON3
SMS remote enquiry incl. emergency call via GSM voice connection (excluding SIM-card)
SON4
Voice output
SON5
Safety contact strip on the car
SON5INFO
Safety contact strip info
Safety contact strip is necessary if the distance between the car and the shearing point is less than 350mm.
SON6
Automatic uninterrupted power supply
SON7
Indirect RGB LED lighting on the car
SON8
EuroKey key switch instead of standard key switch
CON
Control Panel
LP
Platform position (only for visualization)
COUP
Open/Close lifting column (only for visualization)
CO
Open/Close car (only for visualization)
LODLEVEL
Level of detail of the CAD data
S
Stops
2 stops
TS
Driving speed
up to 0.15 m/s
PC
Payload
385 kg
C
Color
SRED
Space Requirements / External Dimensions
1690 x 1333 mm | with closed drive basket