??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ABA-2500-TN
Bill of material
0ABA-2500-TN
PN
Part Number
0ABA-2500-TN
DESC
Description
Surface mount "Chip fuse", Silver Plated, 0402 case size, Fast Blow, 2.5A, Tape and Reel (10000 pcs.)
CURRENT
Current
2.5 A
VAC
Voltage
- VAC
VDC
Voltage
32 VDC
IRAC
Interrupting Rating
- AC
IRDC
Interrupting Rating
35 DC
CS
Case Size
402
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Tape and Reel (10000 pcs.)
PLATING
Plating
Silver
RC
RoHS Compliant
-