??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303010_150m
Bill of material
F1B1-303010-150M
PN
Part Number
F1B1-303010-150M
DESC
Description
Unshielded SMT Power Inductor, 15uH, 0.7A, 1200 Ohm, 3 x 3 x 1mm
INDUCTANCE
Inductance
15 uH
CURRENT
Current
0,7 A
SATURATION
Saturation
0,5 A
DCR
1200 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1 mm
PACKAGING
Packaging
Bulk