??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
IMI Bimba Products
Description
Original Line Standard Air Cylinders - Standard Air Cylinders
Bill of material
090.011
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size (Power Factor)
STROKE
Stroke Length
Inch
ACTING
Acting
MNT
Mounting Style
DER
Double End Rod
NR
Non-Rotating Rod (Hexagon Rod)
CO
Conduit Outlet
OO
Orifice Options (Hole Size)
VO
Voltage Options
M
Magnet Option
EE
Extra Extension
EEL
Extra Extension Length
Inch
K
Ports Rotated 90deg
Q
Side Ported Rear Head
Y
Pivot Bushing
G
Magnalube Lubrication
T
Low/High Temperature
HL
Low Pressure Hydraulic
B
Bumper Option
H
Heavy Springs
SER
Spring Extend/Return
SR
Stainless Steel Rod
NT
No Thread Option
W
Rod Wiper Option
STPT1
Switch Track Position 1
STPT2
Switch Track Position 2
STPT3
Switch Track Position 3
STPT4
Switch Track Position 4
MB
Mounting Bracket
PB
Pivot Brackets
PRC
Piston Rod Clevis
TB
Trunnion Brackets
MN
Mounting Nut
A
Inch