??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Aug 31, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-12-P4
Bill of material
ETS-12-05005-EM1NNNNN-N-P4
MODEL
Model no.
ETS
A
Body size
12
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor manufacturer for installation
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
ART
Anti-rust treatment
INFOTEXT
Infotext
Dimensions
L
311.500 mm
AA
150.000 mm
M
0.000
N
4.000
P
150