??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
PPAC-95 - Panel Feed-through,Screw Connection,M8,600V,230A
Bill of material
PPAC-95
NAME
Name
PPAC-95
PREVIEW
Preview
PTTE
Product type
Panel Feed-through
CR
Color
GREY (default)
CNMD
Connection method
Screw Connection
LH
Length
25 mm
WH
Width
50+45 mm
HH
Height
74 mm
CTDM
Circuit diagram
1
NROFPS
Number of poles
01P
LL
Level
1
CNPS
Connection points
1
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
630V(5.0~6.0mm mounting plate).800V(2.5~5.0mm mounting plate).1000V(1.0~2.5mm mounting plate) V
RDCT
Rated Current
232 A
RDVE3_3
Rated Voltage(III/3)
630V(5.0~6.0mm mounting plate).800V(2.5~5.0mm mounting plate).1000V(1.0~2.5mm mounting plate) V
RIV3_3
Rated Impulse Voltage(III/3)
8 kV
CCSS_MIN
Conductor cross section solid. min
25 mm²
CCSS_MAX
Conductor cross section solid. max
95 mm²
CCSSD_MIN
Conductor cross section stranded. min
25 mm²
CCSSD_MAX
Conductor cross section stranded. max
95 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
25 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
95 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
25 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
95 mm²
CWSCSS_MIN
2 conductors with same cross section,solid,min
25 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
35 mm²
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
25 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
35 mm²
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
16 mm²
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
35 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
600 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
230 A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
600 V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
230 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
4 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
4/0 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
4 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
4/0 AWG
SGLH
Stripping Length
27 mm
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
ROHS_A
RoHS Approval
YES