??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000154 - Support profile light-line system (LED)
Bill of material
MC000154_1(50_20_200_1_80_40_0_-_0_0_-_-_0_0_0_0_0_0_0_0)
ETIMCLASS
ETIM class
EC000293
ETIMMC
ETIM modeling class
MC000154
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Support profile light-line system ; Support profile light-line system (LED) ;
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF000010
Model
EF001291
Lamp power of fluorescent batten
W
EF004295
Variable distance of electrical units
EF001293
With wiring
EF001294
Number of cores wiring
EF004287
Cross section wiring cores
mm2
EF005166
Suitable for cable tray
EF006426
With cable tray
EF004267
Electrical connection with connector system
EF001297
Integrated electromechanical coupling
EF002169
Material
EF000007
Colour
EF000004
Protection class
EF005474
Degree of protection (IP)