您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
Nederlands
English (United States)
MC000373 1(EV002314 EV020238 0 16 16 150 16 100 150 EV020211 50 1 400 50 125 250 250 110 100 100 150 4 20 20 5 200 20 125 250 0 0 0 0 0 0 - - - - - 0 - - - 0 - - - 0 - 0 0 - - 0 0 0 - 0 0 0 0 - 0 0 - 0)
#ETIM Deutschland
EG015260 - Pressure increase/decrease
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{etim_de/eg015260/mc000373.prj},{NB=MC000373_1(EV002314_EV020238_0_16_16_150_16_100_150_EV020211_50_1_400_50_125_250_250_110_100_100_150_4_20_20_5_200_20_125_250_0_0_0_0_0_0_-_-_-_-_-_0_-_-_-_0_-_-_-_0_-_0_0_-_-_0_0_0_-_0_0_0_0_-_0_0_-_0)},{ETIMMC=MC000373},{EF012492=EV002314},{EF025977=EV020238},{EF010524=0},{EF010525=16},{EF010723=16},{EF021531=150},{EF021780=16},{EF010527=100},{EF010724=150},{EF025118=EV020211},{EF025504=50},{EF010528=1},{EF023086=400},{EF022561=50},{EF021643=125},{EF020289=250},{EF022519=250},{EF010708=110},{EF014922=100},{EF024851=100},{EF010732=150},{EF021779=4},{EF010521=20},{EF010520=20},{EF000229=5},{EF023100=200},{EF010827=20},{EF023101=125},{EF006318=250},{EF011795=0},{EF011796=0},{EF023038=0},{EF023143=0},{EF011652=0},{EF024149=0},{EF014904=-},{EF014905=-},{EF000991=-},{EF000992=-},{EF020449=-},{EF003701=0},{EF000536=-},{EF003977=-},{EF000351=-},{EF005455=0},{EF000001=-},{EF012424=-},{EF012425=-},{EF023092=0},{EF001642=-},{EF020121=0},{EF020120=0},{EF023182=-},{EF002386=-},{EF026233=0},{EF014907=0},{EF001339=0},{EF023105=-},{EF020293=0},{EF015781=0},{EF005474=0},{EF023089=0},{EF000493=-},{EF004663=0},{EF023157=0},{EF000167=-},{EF016015=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000373 - Submersible waste water pump
Bill of material
MC000373_1(EV002314_EV020238_0_16_16_150_16_100_150_EV020211_50_1_400_50_125_250_250_110_100_100_150_4_20_20_5_200_20_125_250_0_0_0_0_0_0_-_-_-_-_-_0_-_-_-_0_-_-_-_0_-_0_0_-_-_0_0_0_-_0_0_0_0_-_0_0_-_0)
ETIMCLASS
ETIM class
EC010733
ETIMMC
ETIM modeling class
MC000373
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Submersible waste water pump ;
EF012492
Orientation
Horizontal
Vertical
Horizontal
Vertical
EF025977
Connection outlet side
External thread conical BSPT-R (ISO 7-1 / EN 10226-1)
External thread cylindrical BSPP-G (ISO 228-1)
External thread metric
External thread conical (NPT)
External thread flare (UNF)
Internal thread conical BSPT-Rc (ISO 7-1 / EN 10226-1)
Internal thread cylindrical BSPP-G (ISO 228-1)
Internal thread metric
Internal thread conical (NPT)
Internal thread flare (UNF)
Flange
Oval flange
External thread conical BSPT-R (ISO 7-1 / EN 10226-1)
External thread cylindrical BSPP-G (ISO 228-1)
External thread metric
External thread conical (NPT)
External thread flare (UNF)
Internal thread conical BSPT-Rc (ISO 7-1 / EN 10226-1)
Internal thread cylindrical BSPP-G (ISO 228-1)
Internal thread metric
Internal thread conical (NPT)
Internal thread flare (UNF)
Flange
Oval flange
EF010524
Angle to first bolt hole (a1)
EF010525
Thickness flange (incl. sealing edge) (b1)
mm
Enter value for EF010525
Thickness flange (incl. sealing edge) (b1)
mm
cm
inch
ft
確定
EF010723
Width oval flange (Bo1)
mm
Enter value for EF010723
Width oval flange (Bo1)
mm
cm
inch
ft
確定
EF021531
Outer diameter of flange (D1)
mm
Enter value for EF021531
Outer diameter of flange (D1)
mm
cm
inch
ft
確定
EF021780
Diameter bolt hole (d2-1)
mm
Enter value for EF021780
Diameter bolt hole (d2-1)
mm
cm
inch
ft
確定
EF010527
Diameter sealing edge (d4-1)
mm
Enter value for EF010527
Diameter sealing edge (d4-1)
mm
cm
inch
ft
確定
EF010724
Diameter motor (DM)
mm
Enter value for EF010724
Diameter motor (DM)
mm
cm
inch
ft
確定
EF025118
Nominal diameter connection outlet side (DN1)
1 inch (25)
DN 25
1 1/4 inch (32)
DN 32
1 1/2 inch (40)
DN 40
2 inch (50)
DN 50
2 1/2 inch (65)
DN 65
3 inch (80)
DN 80
4 inch (100)
DN 100
5 inch (125)
DN 125
6 inch (150)
DN 150
8 inch (200)
DN 200
10 inch (250)
DN 250
1 inch (25)
DN 25
1 1/4 inch (32)
DN 32
1 1/2 inch (40)
DN 40
2 inch (50)
DN 50
2 1/2 inch (65)
DN 65
3 inch (80)
DN 80
4 inch (100)
DN 100
5 inch (125)
DN 125
6 inch (150)
DN 150
8 inch (200)
DN 200
10 inch (250)
DN 250
EF025504
Outer pipe diameter connection outlet side (Do1)
mm
Enter value for EF025504
Outer pipe diameter connection outlet side (Do1)
mm
cm
inch
ft
確定
EF010528
Thickness sealing edge (f1)
mm
Enter value for EF010528
Thickness sealing edge (f1)
mm
cm
inch
ft
確定
EF023086
Pump height (H)
mm
Enter value for EF023086
Pump height (H)
mm
cm
inch
ft
確定
EF022561
Connection height (h1)
mm
Enter value for EF022561
Connection height (h1)
mm
cm
inch
ft
確定
EF021643
Pitch circle (k1)
mm
Enter value for EF021643
Pitch circle (k1)
mm
cm
inch
ft
確定
EF020289
Pump diameter (L)
mm
Enter value for EF020289
Pump diameter (L)
mm
cm
inch
ft
確定
EF022519
Connection length (L1)
mm
Enter value for EF022519
Connection length (L1)
mm
cm
inch
ft
確定
EF010708
Distance to centre connection (Le1)
mm
Enter value for EF010708
Distance to centre connection (Le1)
mm
cm
inch
ft
確定
EF014922
Pump length side 2 (Le2)
mm
Enter value for EF014922
Pump length side 2 (Le2)
mm
cm
inch
ft
確定
EF024851
Centre distance of mounting holes (Lh1)
mm
Enter value for EF024851
Centre distance of mounting holes (Lh1)
mm
cm
inch
ft
確定
EF010732
Length oval flange (Lo1)
mm
Enter value for EF010732
Length oval flange (Lo1)
mm
cm
inch
ft
確定
EF021779
Number of bolt holes (n1)
EF010521
Length gusset/thread (P1)
mm
Enter value for EF010521
Length gusset/thread (P1)
mm
cm
inch
ft
確定
EF010520
Sleeve length (Q1)
mm
Enter value for EF010520
Sleeve length (Q1)
mm
cm
inch
ft
確定
EF000229
Wall thickness (s1)
mm
Enter value for EF000229
Wall thickness (s1)
mm
cm
inch
ft
確定
EF023100
Pump width side 1 (W)
mm
Enter value for EF023100
Pump width side 1 (W)
mm
cm
inch
ft
確定
EF010827
Centre distance connection (w1)
mm
Enter value for EF010827
Centre distance connection (w1)
mm
cm
inch
ft
確定
EF023101
Pump width side 2 (w2)
mm
Enter value for EF023101
Pump width side 2 (w2)
mm
cm
inch
ft
確定
EF006318
Working length (Z1)
mm
Enter value for EF006318
Working length (Z1)
mm
cm
inch
ft
確定
EF011795
Material motor housing
-
Aluminium
Bronze
Copper
Brass
Cast iron
Steel
Stainless steel
ABS
Polyethylene (PE)
Polypropylene (PP)
Polybutylene (PB)
Polyvinyl chloride (PVC)
Polyvinylidene fluoride (PVDF)
Fibre-reinforced plastic
Other
-
Aluminium
Bronze
Copper
Brass
Cast iron
Steel
Stainless steel
ABS
Polyethylene (PE)
Polypropylene (PP)
Polybutylene (PB)
Polyvinyl chloride (PVC)
Polyvinylidene fluoride (PVDF)
Fibre-reinforced plastic
Other
EF011796
Material quality motor housing
-
Stainless steel 304 (1.4301)
Stainless steel 304 L (1.4306)
Stainless steel 304 (1.4307)
Stainless steel 304 (1.4308)
Stainless steel 316 (1.4401)
Stainless steel 316 L (1.4404)
Stainless steel 316 (1.4408)
Stainless steel 316 (1.4409)
Stainless steel 316 Ti (1.4571)
Stainless steel 321 (1.4541)
St 33 (1.0035)
St 34.2 (1.0034)
St 35 (1.0308)
St 35.8 (1.0305)
St 37 (1.0254)
St 37.2 (1.0037)
St 44.0 (1.0256)
St 50.2 (1.0050)
St 52.0 (1.0421)
St 60.2 (1.0060)
St 70.2 (1.0070)
C45 (1.0503)
Cast steel
Forged steel
Alloyed steel
Cast iron EN-GJL-HB175
Cast iron GG 15 (GJL-150)
Cast iron GG 20 (GJL-200)
Cast iron GG 25 (GJL-250)
Cast iron GGG 40 (GJS-400-15)
Cast iron GGG 40.3 (GJS-400-18)
Cast iron GGG 50 (GJS-500-7)
PE-40
PE-50
PE-80
PE-100
PVC-C
PVC-CPE
PVC recycled
Bronze (Rg 5)
Zinc-poor bronze (Rg 10)
Zinc-free bronze (90/10)
Bronze CuSn10-C
Aluminium bronze
Dezincification resistant brass (DZR)
PP-H
PP-R
PP-C
PP-GF
PP-S
Other
-
Stainless steel 304 (1.4301)
Stainless steel 304 L (1.4306)
Stainless steel 304 (1.4307)
Stainless steel 304 (1.4308)
Stainless steel 316 (1.4401)
Stainless steel 316 L (1.4404)
Stainless steel 316 (1.4408)
Stainless steel 316 (1.4409)
Stainless steel 316 Ti (1.4571)
Stainless steel 321 (1.4541)
St 33 (1.0035)
St 34.2 (1.0034)
St 35 (1.0308)
St 35.8 (1.0305)
St 37 (1.0254)
St 37.2 (1.0037)
St 44.0 (1.0256)
St 50.2 (1.0050)
St 52.0 (1.0421)
St 60.2 (1.0060)
St 70.2 (1.0070)
C45 (1.0503)
Cast steel
Forged steel
Alloyed steel
Cast iron EN-GJL-HB175
Cast iron GG 15 (GJL-150)
Cast iron GG 20 (GJL-200)
Cast iron GG 25 (GJL-250)
Cast iron GGG 40 (GJS-400-15)
Cast iron GGG 40.3 (GJS-400-18)
Cast iron GGG 50 (GJS-500-7)
PE-40
PE-50
PE-80
PE-100
PVC-C
PVC-CPE
PVC recycled
Bronze (Rg 5)
Zinc-poor bronze (Rg 10)
Zinc-free bronze (90/10)
Bronze CuSn10-C
Aluminium bronze
Dezincification resistant brass (DZR)
PP-H
PP-R
PP-C
PP-GF
PP-S
Other
EF023038
Material pump casing
-
Aluminium
Bronze
Copper
Brass
Cast iron
Steel
Stainless steel
ABS
Polyethylene (PE)
Polypropylene (PP)
Polybutylene (PB)
Polyurethane (PUR)
Polyvinyl chloride (PVC)
Polyvinylidene fluoride (PVDF)
Fibre-reinforced plastic
Other
-
Aluminium
Bronze
Copper
Brass
Cast iron
Steel
Stainless steel
ABS
Polyethylene (PE)
Polypropylene (PP)
Polybutylene (PB)
Polyurethane (PUR)
Polyvinyl chloride (PVC)
Polyvinylidene fluoride (PVDF)
Fibre-reinforced plastic
Other
EF023143
Material quality pump casing
-
Stainless steel 1.4028 (AISI 420F)
Stainless steel 304 (1.4301)
Stainless steel 304 L (1.4306)
Stainless steel 304 (1.4307)
Stainless steel 304 (1.4308)
Stainless steel 316 (1.4401)
Stainless steel 316 L (1.4404)
Stainless steel 316 (1.4408)
Stainless steel 316 (1.4409)
Stainless steel 316 Ti (1.4571)
Stainless steel 321 (1.4541)
St 33 (1.0035)
St 34.2 (1.0034)
St 35 (1.0308)
St 35.8 (1.0305)
St 37 (1.0254)
St 37.2 (1.0037)
St 44.0 (1.0256)
St 50.2 (1.0050)
St 52.0 (1.0421)
St 60.2 (1.0060)
St 70.2 (1.0070)
C45 (1.0503)
Cast steel
Forged steel
Alloyed steel
Cast iron EN-GJL-HB175
Cast iron GG 15 (GJL-150)
Cast iron GG 20 (GJL-200)
Cast iron GG 25 (GJL-250)
Cast iron GGG 40 (GJS-400-15)
Cast iron GGG 40.3 (GJS-400-18)
Cast iron GGG 50 (GJS-500-7)
Cast steel 1.0625
PE-40
PE-50
PE-80
PE-100
PVC-C
PVC-CPE
PVC recycled
Bronze (Rg 5)
Zinc-poor bronze (Rg 10)
Zinc-free bronze (90/10)
Bronze CuSn10-C
Aluminium bronze
Dezincification resistant brass (DZR)
PP-H
PP-R
PP-C
PP-GF
PP-S
Other
-
Stainless steel 1.4028 (AISI 420F)
Stainless steel 304 (1.4301)
Stainless steel 304 L (1.4306)
Stainless steel 304 (1.4307)
Stainless steel 304 (1.4308)
Stainless steel 316 (1.4401)
Stainless steel 316 L (1.4404)
Stainless steel 316 (1.4408)
Stainless steel 316 (1.4409)
Stainless steel 316 Ti (1.4571)
Stainless steel 321 (1.4541)
St 33 (1.0035)
St 34.2 (1.0034)
St 35 (1.0308)
St 35.8 (1.0305)
St 37 (1.0254)
St 37.2 (1.0037)
St 44.0 (1.0256)
St 50.2 (1.0050)
St 52.0 (1.0421)
St 60.2 (1.0060)
St 70.2 (1.0070)
C45 (1.0503)
Cast steel
Forged steel
Alloyed steel
Cast iron EN-GJL-HB175
Cast iron GG 15 (GJL-150)
Cast iron GG 20 (GJL-200)
Cast iron GG 25 (GJL-250)
Cast iron GGG 40 (GJS-400-15)
Cast iron GGG 40.3 (GJS-400-18)
Cast iron GGG 50 (GJS-500-7)
Cast steel 1.0625
PE-40
PE-50
PE-80
PE-100
PVC-C
PVC-CPE
PVC recycled
Bronze (Rg 5)
Zinc-poor bronze (Rg 10)
Zinc-free bronze (90/10)
Bronze CuSn10-C
Aluminium bronze
Dezincification resistant brass (DZR)
PP-H
PP-R
PP-C
PP-GF
PP-S
Other
EF011652
Material impeller/pump wheel
-
Aluminium
Brass
Bronze
Copper
Cast iron
Polypropylene (PP)
Polyurethane (PUR)
Polyvinyl chloride (PVC)
Stainless steel
Steel
Other
-
Aluminium
Brass
Bronze
Copper
Cast iron
Polypropylene (PP)
Polyurethane (PUR)
Polyvinyl chloride (PVC)
Stainless steel
Steel
Other
EF024149
Material quality impeller/pump wheel
-
Stainless steel 304 (1.4301)
Stainless steel 304 L (1.4306)
Stainless steel 304 (1.4307)
Stainless steel 304 (1.4308)
Stainless steel 316 (1.4401)
Stainless steel 316 L (1.4404)
Stainless steel 316 (1.4408)
Stainless steel 316 (1.4409)
Stainless steel 316 Ti (1.4571)
Stainless steel 321 (1.4541)
Stainless steel 1.4028 (AISI 420F)
Stainless steel duplex (1.4517)
St 33 (1.0035)
St 34.2 (1.0034)
St 35 (1.0308)
St 35.8 (1.0305)
St 37 (1.0254)
St 37.2 (1.0037)
St 44.0 (1.0256)
St 50.2 (1.0050)
St 52.0 (1.0421)
St 60.2 (1.0060)
St 70.2 (1.0070)
C45 (1.0503)
Cast steel 1.0625
Forged steel
Alloyed steel
Cast iron EN-GJL-HB175
Cast iron GG 15 (GJL-150)
Cast iron GG 20 (GJL-200)
Cast iron GG 25 (GJL-250)
Cast iron GGG 40 (GJS-400-15)
Cast iron GGG 40.3 (GJS-400-18)
Cast iron GGG 50 (GJS-500-7)
PE-40
PE-50
PE-80
PE-100
PVC-C
PVC-CPE
PVC recycled
Bronze (Rg 5)
Zinc-poor bronze (Rg 10)
Zinc-free bronze (90/10)
Bronze CuSn10-C
Aluminium bronze
Brass
Dezincification resistant brass (DZR)
PP-H
PP-C
PP-GF
PP-R
PP-S
Other
-
Stainless steel 304 (1.4301)
Stainless steel 304 L (1.4306)
Stainless steel 304 (1.4307)
Stainless steel 304 (1.4308)
Stainless steel 316 (1.4401)
Stainless steel 316 L (1.4404)
Stainless steel 316 (1.4408)
Stainless steel 316 (1.4409)
Stainless steel 316 Ti (1.4571)
Stainless steel 321 (1.4541)
Stainless steel 1.4028 (AISI 420F)
Stainless steel duplex (1.4517)
St 33 (1.0035)
St 34.2 (1.0034)
St 35 (1.0308)
St 35.8 (1.0305)
St 37 (1.0254)
St 37.2 (1.0037)
St 44.0 (1.0256)
St 50.2 (1.0050)
St 52.0 (1.0421)
St 60.2 (1.0060)
St 70.2 (1.0070)
C45 (1.0503)
Cast steel 1.0625
Forged steel
Alloyed steel
Cast iron EN-GJL-HB175
Cast iron GG 15 (GJL-150)
Cast iron GG 20 (GJL-200)
Cast iron GG 25 (GJL-250)
Cast iron GGG 40 (GJS-400-15)
Cast iron GGG 40.3 (GJS-400-18)
Cast iron GGG 50 (GJS-500-7)
PE-40
PE-50
PE-80
PE-100
PVC-C
PVC-CPE
PVC recycled
Bronze (Rg 5)
Zinc-poor bronze (Rg 10)
Zinc-free bronze (90/10)
Bronze CuSn10-C
Aluminium bronze
Brass
Dezincification resistant brass (DZR)
PP-H
PP-C
PP-GF
PP-R
PP-S
Other
EF014904
Volume flow rate (BEP)
m3/h
EF014905
Discharge head at flow rate (BEP)
kPa
EF000991
Max. discharge flow
m3/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
bar
EF003701
Electrical connection
-
Cable
Connection cable with plug
Terminals
Other
-
Cable
Connection cable with plug
Terminals
Other
EF000536
Cable length
m
EF003977
Rated voltage
V
EF000351
Number of phases
EF005455
Frequency
-
50 Hz
60 Hz
50/60 Hz
Other
-
50 Hz
60 Hz
50/60 Hz
Other
EF000001
Nominal current
A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class according to IEC
-
B
F
H
-
B
F
H
EF001642
Rotational speed
1/min
EF020121
Motor speed control
-
None
Built-in
External (included)
External (not included)
Other
-
None
Built-in
External (included)
External (not included)
Other
EF020120
Type of speed control
-
Continuously variable
Pole-reversible
Regulated in fixed steps
Other
-
Continuously variable
Pole-reversible
Regulated in fixed steps
Other
EF023182
Medium temperature (continuous)
°C
EF002386
Ambient temperature
°C
EF026233
Flange compression stage connection outlet side
-
PN 2.5
PN 6
PN 7
PN 9
PN 10
PN 16
PN 25
PN 40
PN 63
PN 100
PN 160
PN 250
PN 320
Other
-
PN 2.5
PN 6
PN 7
PN 9
PN 10
PN 16
PN 25
PN 40
PN 63
PN 100
PN 160
PN 250
PN 320
Other
EF014907
Connection standard outlet side
-
ASME B16.1
EN ISO 1452-2
ISO 228-1
EN 1092-1
EN 1092-2
ISO 7005-2
ISO 7-1 / EN 10226-1
Other
-
ASME B16.1
EN ISO 1452-2
ISO 228-1
EN 1092-1
EN 1092-2
ISO 7005-2
ISO 7-1 / EN 10226-1
Other
EF001339
Flange shape
-
Round
Quadrangular
Oval
Other
-
Round
Quadrangular
Oval
Other
EF023105
Max. dimension of fixed parts
mm
EF020293
With cutting system
No
Yes
No
Yes
EF015781
Nominal operating mode
-
S1
S1 25 %
S1/S2 15 min
S1/S3 15 %
S1/S3 20 %
S1/S3 40 %
S1/S3 50 % 1 min
S1/S3 60 %
S2
S2 10 min
S2 15 min
S2 30 min
S3
S3 10 %
S3 15 %
S3 15 % 80 sec
S3 25 %
S3 28 % 36 sec
S3 10 % 1 min
S3 13 % 3 min
S3 20 % 1 min
S3 30 %
S3 30 % 1 min
S3 33 % 45 min
S3 35 % 1 min
S3 40 % 1 min
S3 40 % 10 min
S3 45 % 20 min
S3 50 % 1 min
S3/S1
Other
-
S1
S1 25 %
S1/S2 15 min
S1/S3 15 %
S1/S3 20 %
S1/S3 40 %
S1/S3 50 % 1 min
S1/S3 60 %
S2
S2 10 min
S2 15 min
S2 30 min
S3
S3 10 %
S3 15 %
S3 15 % 80 sec
S3 25 %
S3 28 % 36 sec
S3 10 % 1 min
S3 13 % 3 min
S3 20 % 1 min
S3 30 %
S3 30 % 1 min
S3 33 % 45 min
S3 35 % 1 min
S3 40 % 1 min
S3 40 % 10 min
S3 45 % 20 min
S3 50 % 1 min
S3/S1
Other
EF005474
Degree of protection (IP)
-
IP00
IP05
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP25
IP2X
IP2XC
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP51
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP59K
IP60
IP64
IP65
IP66
IP67
IP67K
IP68
IP69K
IPX0
IPX1
IPX2
IPX2D
IPX3
IPX4
IPX4D
IPX5
IPX6
IPX7
Other
-
IP00
IP05
IP10
IP12
IP20
IP21
IP22
IP23
IP24
IP25
IP2X
IP2XC
IP30
IP31
IP32
IP33
IP34
IP3X
IP40
IP41
IP42
IP43
IP44
IP45
IP50
IP51
IP52
IP53
IP54
IP55
IP56
IP57
IP58
IP59K
IP60
IP64
IP65
IP66
IP67
IP67K
IP68
IP69K
IPX0
IPX1
IPX2
IPX2D
IPX3
IPX4
IPX4D
IPX5
IPX6
IPX7
Other
EF023089
Pump circuit
-
None
With cast-on float
With external float
With internal float
Other
-
None
With cast-on float
With external float
With internal float
Other
EF000493
Immersing depth
m
EF004663
Explosion-proof
No
Yes
No
Yes
EF023157
Suitable for dry set-up
No
Yes
No
Yes
EF000167
Weight
kg
EF016015
With protection against dry running
No
Yes
No
Yes