??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Universal Connector B
Bill of material
099A1045
PARTNR
Part #
PROFILE
Profile
N
Slot
10
AS_SET
Assembly set
M
Thread
M8
A
13.8 mm
D
19.7 mm
H
16 mm
WEIGHT
Weight
14.0 g
CTN
Customs Tariff Number
79070000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code