??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Cleaning Spray for Board Markers
Bill of material
0206U200CS
PARTNR
Part #
0206U200CS
H
170 mm
D
Ø
49 mm
WEIGHT
Weight
235.0 kg
CTN
Customs Tariff Number
34029090
ID
ID #
150821
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061078637