??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2012. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
BRW - Braking resistor
Bill of material
538940 BRW-250-072
TNR
Part number
TYP
Type
INFO
Valid until
Information
2011-12-31
B1
31 mm
B2
15 mm
B3
10 mm
D1
5 mm
D2
10 mm
D3
5 mm
H1
80 mm
H2
67 mm
H3
60 mm
H4
10 mm
H5
18.5 mm
H6
1 mm
H7
7 mm
L1
mm
L2
mm
L3
mm
L4
20 mm
L5
6 mm
L6
50 mm
L7
15 mm
CNSMASSEXACT
Weight
kg