You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Available catalog languages:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
русский
QA Seal Information
Catalog: Festo
Created: 04.02.2021
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
555574 DFST-63-30-L-Y4-A
Festo
Products (A - Z)
D
DFST
Powered by
Download CAD models
Download CAD
Download PDF datasheet
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2021. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DFST-G2 - stopper cylinder
Festo
22.08.2023
{festo/parts/d/dfst/dfst_asmtab.prj},{NB=555574 DFST-63-30-L-Y4-A--(303020)},{TNR=555574},{TYP=DFST-63-30-L-Y4-A},{INFO=2020-12-31},{HUB=30},{HUBST=30},{POS=20},{B1=114},{B2=90},{B3=54},{B4=25},{B5=10},{B6=17},{B7=75},{B8=7},{B9=36},{B10=10.1},{B11=68.1},{D1=40},{D2=20},{D3=M8x1},{D4=G1/8},{D5=M4},{D6=11},{D7=18},{H1=251.0},{H2=134},{H3=107},{H4=25.0},{H5=123.0},{H6=5.0},{H7=12.50},{H8=4.5},{H9=6},{H10=0.0},{H11=26.1},{L1=29},{L2=6},{L3=34},{L4=0},{R=44.4},{W=20},{VER=2},{ZUBC=1},{TFP=0.000},{ANG1=-10.000},{ANG2=51.000},{CNSMASSEXACT=3.500},{EOLDATE=31.12.2020},{GTIN=4052568199647}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 12
HELP_VARIABLE
Company
Festo
Description
DFST - stopper cylinder
Bill of material
555574 DFST-63-30-L-Y4-A
TNR
Part number
555574
555574
TYP
Type
DFST-63-30-L-Y4-A
DFST-63-30-L-Y4-A
INFO
Valid until
Information
2020-12-31
HUB
Stroke
30
30
mm
HUBST
Stroke position
mm
Enter value for HUBST
Stroke position
mm
cm
inch
ft
OK
POS
Position
Start
Position1
Position2
Start
Position1
Position2
B1
114
114
mm
B2
90
90
mm
B3
54
54
mm
B4
25
25
mm
B5
10
10
mm
B6
17
mm
B7
75
75
mm
B8
7
mm
B9
36
mm
B10
10.1
10.1
mm
B11
68.1
68.1
mm
D1
40
40
mm
D2
20
20
mm
D3
M8x1
D4
G1/8
D5
M4
D6
11
11
mm
D7
18
18
mm
H1
251.0
251.0
mm
H2
134
134
mm
H3
107
107
mm
H4
25.0
25.0
mm
H5
123.0
123.0
mm
H6
5.0
5.0
mm
H7
12.50
12.50
mm
H8
4.5
4.5
mm
H9
6
6
mm
H10
0.0
0.0
mm
H11
26.1
26.1
mm
L1
29
29
mm
L2
6
6
mm
L3
34
34
mm
L4
0
0
mm
R
44.4
44.4
mm
W
20
20
°
CNSMASSEXACT
Weight
3.500
3.500
kg
EOLDATE
31.12.2020
31.12.2020
GTIN
4052568199647
4052568199647