You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Поддерживаемые языки каталога:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
italiano
Информация о печати качества
Каталог: Festo
Создано: 04.02.2021
Особые характеристики каталога:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
189795 DRD-150-F14-PS
Festo
Products (A - Z)
D
DRD
Powered by
Загрузка CAD-моделей
Создать CAD
Создайте техническое описание в формате PDF
Предварительные просмотры
3D
2D
Выбор CAD модели
Снятый с производства продукт
Продукт снят с производства с 31 мар. 2017 г.. Пожалуйста, не используйте для новых проектов.
Альтернативная(ые) деталь(и)
Следует ли использовать запасную деталь?
DAPS - semi-rotary drive
Festo
01.10.2024
DFPD - Semi-rotary drive
Festo
01.10.2024
DFPD (m) - Semi-rotary drive, Modular system
Festo
01.10.2024
DAPS-...-R - semi-rotary drive
Festo
01.10.2024
{festo/parts/d/drd/drd_ass_usa.prj},{NB=189795 DRD-150-F14-PS---(0)},{TNR=189795},{TYP=DRD-150-F14-PS},{INFO=2015-06-30},{GR=150},{FB=F14},{ROT=0},{VERS=3.000},{B1=10.866},{B2=5.512},{B3=5.354},{D1=5.512},{D2=3.937},{D2P=3.937},{KDRD2=0.000},{D3=5/8\"-11 UNC},{D3P=0.6250},{KDRD3=0.5270},{D5=2.087},{H1=5.394},{H2=5.394},{H3=1.181},{H4=0.157},{H5=1.181},{L1=14.567},{L2=5.118},{L3=0.000},{L4=2.642},{L5=0.000},{T1=0.984},{T2=0.315},{T3=1.575},{W=1.417},{SW1=1.811},{SW2=1.417},{BR=15.000},{EOLDATE=30.06.2015}
Пожалуйста, выберите желаемый продукт согласно техническим критериям. Атрибуты для выбора выделены значком таблицы. Выбор можно переустановить щелчком по значку таблицы или по значению.
Доступные продукты: 12
HELP_VARIABLE
Company
Festo
Description
DRD USA - Semi-rotary drive
Bill of material
189795 DRD-150-F14-PS
TNR
Part number
189795
189795
TYP
Type
DRD-150-F14-PS
DRD-150-F14-PS
INFO
Valid until
Информация
2015-06-30
ROT
Rotation angle
°
B1
Width
10.866
10.866
Inch
B2
Width
5.512
5.512
Inch
B3
Width
5.354
5.354
Inch
D1
Diameter
5.512
5.512
Inch
D2
Diameter
3.937
3.937
D3
Diameter
5/8"-11 UNC
5/8"-11 UNC
Inch
D5
Diameter
2.087
2.087
Inch
H1
Height
5.394
5.394
Inch
H2
Height
5.394
5.394
Inch
H3
Height
1.181
1.181
Inch
H4
Height
0.157
0.157
Inch
H5
Height
1.181
1.181
Inch
L1
Length
14.567
14.567
Inch
L2
Length
5.118
5.118
Inch
L3
Length
0.000
0.000
Inch
L4
Length
2.642
2.642
Inch
L5
Length
0.000
Inch
T1
Depth
0.984
0.984
Inch
T2
Depth
0.315
0.315
Inch
T3
Depth
1.575
1.575
Inch
W
Width across flats
1.417
1.417
Inch
SW1
Width across flats
1.811
1.811
Inch
SW2
Width across flats
1.417
1.417
Inch