You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
polski
품질보증 정보
카탈로그: Festo
생성됨: 04.02.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
132572 NPQP-Y-Q6-E
Festo
Products (A - Z)
N
NPQP
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
단종된 제품
2014. 3. 31. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
NPQP-Y-E-FD - Push-in Y-connector
Festo
26.09.2023
{festo/parts/n/npqp/npqp_y_e.prj},{NB=132572 NPQP-Y-Q6-E},{TNR=132572},{TYP=NPQP-Y-Q6-E},{INFO=2014-03-31},{D=6.000},{B=38.000},{C=17.100},{F=15.900},{D1=3.400},{J=12.000},{T=13.500},{P1=13.000},{P2=12.500},{Z=11.800},{NENN=3.600},{CNSMASSEXACT=0.0090},{LL13=4.750},{DELTA=0.500},{W4=2.000},{P=12.500},{E=20.550},{L13=4.750},{D10=11.500},{L11=3.800},{D6=11.100},{L15=2.850},{L17=1.800},{R3=0.200},{L9=3.000},{W3=3.000},{D12=8.100},{L7=14.500},{L5=2.000},{D7=10.500},{H1=2.000},{EOLDATE=31.03.2014}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Festo
Description
NPQP-Y-E - Push-in Y-connector
Bill of material
132572 NPQP-Y-Q6-E
TNR
Part number
132572
132572
TYP
Type
NPQP-Y-Q6-E
NPQP-Y-Q6-E
INFO
Valid until
정보
2014-03-31
D
Pneumatic port
6.000
6.000
mm
B
38.000
38.000
mm
C
17.100
17.100
mm
F
15.900
15.900
mm
D1
3.400
3.400
mm
J
12.000
12.000
mm
T
13.500
13.500
mm
P1
13.000
13.000
mm
P2
12.500
12.500
mm
Z
11.800
11.800
mm
NENN
Nominal size
3.600
3.600
mm
CNSMASSEXACT
Weight
0.0090
0.0090
kg