??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
SFAM (m) - Flow sensor, Modular system
Bill of material
563796 SFAM-62-1000L-M-2SA-M12
TNR
Part number
563796
TYP
Type
SFAM
RAM
Grid dimension
mm
DFM
Flow measuring range
l/min
DFE
Flow input
BFA
Type of mounting
PAS
Pneumatic connection
EAG
Electrical output
EAG2
Electrical output
EAS
Electrical connection
M12
VLS
Connecting line, straight S
VLA
Connecting line, angled A
ZUF
Additional function
ZEU
Certification EU
ELZ
Electrical accessories
ZER
Certificate
B1
62.000 mm
B2
31.000 mm
B3
78.700 mm
B4
0.000 mm
B5
0.000 mm
B6
0.000 mm
B7
0.000 mm
D1
-
D2
Thread
M12x1
D3
-
H1
64.100 mm
H2
61.900 mm
H3
103.200 mm
H4
81.700 mm
H5
0.000 mm
H6
0.000 mm
SW
Width across flats
0.000 mm
CNSMASSEXACT
Weight
0.600 kg