??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
QFZAW-QFZSU - Plum blossom coupling / key free expansion sleeve type
Bill of material
QFZAW-40X66-10X10
CNSORDERNO
CODE
Code
TYPE
Types
Key_free_expansion_sleeve_type
MAT
Main_Body
MAT1
Diaphragm
polyurethane
SUR
Surface_treatment
YS
Spacer ring color
red
FJ
enclosure
D
mm
L
mm
D1
d1
mm
D2
d2
mm
LF
39.20 mm
M
4.0 mm
TT
Tightening torque
2.5 N.m
RT
Rated torque
N.m
AE
Allowable eccentricity
0.02 mm
ADA
Allowable deflection angle
1 °
AAD
Allowable axial deviation
±0.8 mm
AS
Allowable speed
15000 RPM
STS
Static torsional stiffness
550 N.m/rad
MOI
Moment of inertia
1.12*10^-3 N.m
CW
Coupling weight
g
INFOTEXT
website