??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZG05H - Precision conveyor / synchronous belt double row - heavy type (bandwidth 50mm) / head drive double groove profile (pulley diameter 70mm)
Bill of material
ZG05HW-B150-L600-90-TA220-IM-5-C-G
CNSORDERNO
ZG05HW-B150-L600-90-TA220-IM-5-C-G
SC
Serial code
TYPE
Heavy type
PM
Profile material
Aluminum alloy
MM
Material of motor cover plate
Aluminum alloy
MF
Material of fixed pulley seat
Aluminum alloy
PST
Profile surface treatment
clear anodizing
MST
Surface treatment of motor cover plate
spray
PFST
Surface treatment of pulley fixing seat
spray
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
OP
output power
V
Motor voltage
MSS
Motor specification
GAC
Gear head reduction ratio
BS
Belt specification
MOBR
Motor brand
ZJG1
Reverse installation of motor
ZJG2
Specifies the number of nuts on each side of the slot
ZJG211
Number of nuts
INFOTEXT
website