??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
IMI Norgren
Description
NFPA Series J/EJ Actuators
Bill of material
J0155B1-4.00x0.0625
PN
Part No.
STYLE
Style
Inch
SERIES
Series
BORE
Bore
Inch
STROKE
Stroke
Inch
MOUNT
Mounting Options
HC
Cushion in Head
CC
Cushion in Cap
RSIZE
Rod Size
RSTYLE
Rod Style
A
Stroke adjustment single piston
AL
Stroke adjustment single piston length
BL
Removable piston rod stud (installed with removable adhesive sealant)
HR
Case Hardened (50 Rc)
HPP
Head Port Position
CPP
Cap Port Position
LA
Low friction cylinder
LF
Low Friction
MS
Metal Rod Scraper
HCL
Head cushion adjust screw position
CCL
Cap cushion adjust screw position
NSP
Non-standard port position
NSPS
Non-standard port selection
PP
Seals in cylinder
PPRA
Pinned piston and rod assembly
MPM
Magnetic piston modification
RS
Studded male piston rod end
RX
Piston rod extension
RXL
Piston rod extension over standard length
SSOS
Stainless steel tie rods & nuts
SSOSB
Stainless steel rod bushing nut
SSOSS
Stainless steel piston rod
SE
Spring Options
ST
Stop Tube
STL
Stop Tube Length
TX
Piston rod thread extension
TXL
Piston rod thread extension length
Inch
TS
Stainless steel cylinder tubing
UB
Bumper options
S
Seal Material Options
XI
Inch