??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
ksb
Description
Movitec B/C Vertical - High-pressure in-line pump
Bill of material
15B
CMPSIZE
Component size
PRDCPT
Design concept
CONNTYP
Connection type
SA
Number of stages
RSA
Number of reduced stages
CNNSTDDN1
Flange design inlet
NMNLPRPN1
Nominal pressure inlet
SIZEDN1
Nominal diameter inlet
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Basic material
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Number of electrical phases
PMPDRV
Pump drive
VNTPLGPOS
Vent plug position
MTBPOS
Motor terminal box position