??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
3GT-B - Timing pulleys
Bill of material
LE-AW323GT060-B-H6
BW
Belt width
A
7.3 mm
W
11.0 mm
L
19.0 mm
WM
Wheel material
FM
Flange material
6061
ST
Surface treatment
TEETH
Teeth
WS
Wheel shape
SHS
Shaft hole specification
H
mm
输入参数值: H
mm
cm
inch
ft
P
mm
N
mm
M
0 mm
V
mm
F
mm
Z
mm
J
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
FF
mm
E
mm
CTTA
Change the thread angle
RR
Riveted rib
RC
Rib cutting
FC
mm
SGP
Spring groove processing
SKH
MM
m
0.00 mm
D2
d2
0.0 mm