??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RADBLOCK-RB/I - Travel-Wheel Systems RB/I
Bill of material
48020084
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing made from spheroidal graphite cast iron, painted gray. Travel wheel made from GG 70, with high-quality roller bearing
HW
Note
CAD models on request.
AUSF
Version
GR
Size
TRF100
Load Bearing Capacity R* at Speed up to 100 m/min
kg
TRF240
Load Bearing Capacity R* at Speed up to 240 m/min
kg
GEW
Weight
kg
ARTNR1
Product No. Buffer Set
48071084
ARTNR2
Product No. Pin Connection
ARTNR3
Product No. Roller Guide
CTN
Customs tariff number
84834021
RBG
Travel-Wheel Size
LRA
Travel Wheel Version
B1
b1
mm
B2
b2
mm
D1
d1
mm
D2
d2
mm
D3
d3 - g6/H7
mm
D4
d4 - F8
mm
D5
d5
mm
D6
d6 - H13
mm
HA
ha
mm
HF
hf
mm
H1G
h1 - Type G
mm
H1K
h1 - Type K
mm
H2
h2
mm
H3
h3
mm
H4
h4
mm
L1
l1
mm
L2L3
l2 / l3
mm
W1
w1
mm
W2
w2
mm
W3
w3
mm