??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FLPSQA, FGLPSQA, FBLPSQA, FSLPSQA, FHLPSQA, FCLPSQA - Locating Pins Straight Sphere - Press Fit - D Configurable
Bill of material
FLPSQAP-D1.01-L3.0
PN
Part Number
MAT
Material
ST
Surface Treatment
HARD
Hardness
DTOL
D Tolerance
D
D 0.01mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
C
0.1 mm
ALT1
Insertion Guide Machining
ALT2
Air Vent
ALT3
Unilateral Tolerance Change
LL1
l1 1mm Increments
mm