??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-SLSBL, SH-SLSBL, SHD-SLSBL,SL-ALSBL,SH-ALSBL,SL-ABLSBL,SH-ABLSBL - (Precision Cleaning) Hex Posts - Threaded Both Ends, Configurable Length and Thread Length
Bill of material
SL-SLSBL13-30-F10-M4-N4
PN
Part Number
TYPE
Type
SL-SLSBL
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Threaded Selection
C
(C)
mm
A
mm
ALT1
L Dimension Tolerance
ALT2
Undercut
MC
mm
GG
g
mm