??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFF_ _, PFR_ _, PFS_ _ - 303 Stainless Steel Plates - Configurable
Bill of material
PFFPP-15-10-5
PN
Part No.
PFFPP-15-10-5
TP
Type Selection
PFF_ _, PFR_ _, PFS_ _
ULS
Upper/Lower Surface Finish
TT
Thickness Tolerance
ABT
A - B Tolerance
A
A 0.5mm Increment
mm
Wert eingeben für A
A 0.5mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+0.1~+0.3 mm
B
B 0.5mm Increment
mm
Wert eingeben für B
B 0.5mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+0.1~+0.3 mm
T
T 0.5mm Increment
mm
Wert eingeben für T
T 0.5mm Increment
mm
cm
inch
ft
TTOL
T Tolerance
+0.1~+0.3 mm
ALT1
Circumference Chamfering
ALT2
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT3
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT4
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT5
CCD Corner Cut
CCD
CCD 1mm Increment
mm