您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English
SL-FABS6-20
Misumi
metric
27_screws_nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_fabs.prj},{NB=SL-FABS6-20},{TS=1},{TRS=1},{CO=SL-},{MAT=2},{ST=3},{M=6},{L=20},{ALT1=},{W=1.5},{T=3.0},{ALT2=},{SC=0},{W1=3.5},{S=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Misumi
Description
SL-FABS,SH-FABS,SHD-FABS,SL-FABSP,SH-FABSP,SHD-FABSP,SL-FABMS,SH-FABMS,SHD-FABMS - Precision Cleaning Length Specified Screws - Full Thread
Bill of material
SL-FABS6-20
PN
Part No.
SL-FABS6-20
SL-FABS6-20
TS
Type Selection
Screw Gauge Class 2
Screw Gauge Class 3
Screw Gauge Class 2
Screw Gauge Class 3
TRS
Thread Selection
Coarse
Fine
Coarse
Fine
CO
Cleaning Options
Degreasing
Precision Cleaning
Electro Polish & Precision Cleaning
Degreasing
Precision Cleaning
Electro Polish & Precision Cleaning
M
6
6
PITCH
Thread Pitch
1.00
1.00
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
確定
ALT1
Slitting
w/o SWC (Slitting)
with SWC (Slitting)
w/o SWC (Slitting)
with SWC (Slitting)
W
1.5
1.5
mm
T
3.0
3.0
mm
ALT2
Width Across Flats
w/o SC (Width Across Flats)
with SC (Width Across Flats)
w/o SC (Width Across Flats)
with SC (Width Across Flats)
W1
W
3.5
3.5
mm
S
5
5
mm