You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-MSSU2.6-3
Misumi
metric
27_screws_nuts
Powered by
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Previews
3D
2D
Селекция на CAD модел
{misumi/metric/27_screws_nuts/sl_mssu.prj},{NB=SL-MSSU2.6-3},{TS=3},{MAT=2},{MATALG= '1', '4137 Alloy Steel', '2', '304 Stainless Steel equivalent'},{CM=SL},{M=2.6},{L=3.0},{B=1.3},{P=0.450}
Моля изберете желания продукт според техническите критерии. Избираемите атрибути са подчертани с икона в таблицата. Изборът може да бъде повторен чрез кликване на иконата за таблица или на параметъра.
Налични продукти: 5
HELP_VARIABLE
Company
Misumi
Description
SL-MSSU,SH-MSSU,SHD-MSSU - (Precision Cleaning) Cup-Point Set Screw -Coarse, Hex Socket
Bill of material
SL-MSSU2.6-3
PN
Part No.
SL-MSSU2.6-3
SL-MSSU2.6-3
TYPE0
Type
SL-MSSU
CM
Cleaning Method
Degreasing Cleaning
Precision Cleaning
Electropolishing Precision Cleaning
Degreasing Cleaning
Precision Cleaning
Electropolishing Precision Cleaning
M
M (Coarse Thread)
2.6
2.6
L
3.0
4.0
5.0
3.0
4.0
5.0
mm
MP
MxP (Coarse)
2.6x0.45
2.6x0.45
B
1.3
1.3
mm
C
C (Min.)
1.2
1.2
mm
DD
d (Max.)
1.20
1.20
mm