您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
HXBB6-15
Misumi
metric
28_keys_magnets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/28_keys_magnets/hxbb_asmtab.prj},{NB=HXBB6-15},{TS=},{MAT1=4137 Alloy Steel},{ST1=B},{MAT2=Neodymium Magnet},{ST2=Nickel Plating},{MATN=1018 Steel Equivalent},{HR=80},{M=6},{L=15},{LA1=15,20,30,40},{LA2=15,20},{PF1=1.4 \{0.15\}},{PF2=2 \{0.2\}},{SM1=2800~2900},{SM2=2700~3000},{B=10},{B1=3.0},{C=11.5},{T=5.0},{TT1=2.0},{TT2=6.0},{DD=3.0},{KDM=4.917},{PPATH=hxbb_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Misumi
Description
HXBB, HXBN, PHXBN - Adjustment Screws with Magnet
Bill of material
HXBB6-15
PN
Part Number
HXBB6-15
HXBB6-15
TS
Type Selection
Standard Type
Strong Type
Standard Type
Strong Type
MAT1
Material of Part (1)
4137 Alloy Steel
ST1
Surface Treatment of Part (1)
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
MAT2
Material of Part (2)
Neodymium Magnet
ST2
Surface Treatment of Part (2)
Nickel Plating
MATN
Material of Nut
1018 Steel Equivalent
HR
Heat-resistant Temperature (deg Celsius)
80
M
6
6
L
15
20
30
40
15
20
30
40
mm
PF
Pull Force
1.4 {0.15}
1.4 {0.15}
N {kgf}
SFDG
Surface Flux Density Gauss
2800~2900
2800~2900
G
B
10
10
mm
B1
3.0
3.0
mm
C
11.5
11.5
mm
T
5.0
5.0
mm
TT
t
2.0
2.0
mm
DD
d
3.0
3.0
mm