??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MSTM, MSTMS - Dowel Pins - Plus Tolerance - One End Tapping
Bill of material
MSTM5-10
PN
Part Number
MAT
Material
HARD
Hardness
45~50HRC
D
mm
DTOL
D Tolerance
+0.012/+0.004 mm
L
mm
LL1
l1
1.5 mm
LL2
l2
0.3 mm
MP
MxP
3x0.5
LL
l
6 mm