您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
SGPNPR8A-50
Misumi
metric
33_pipe_fittings/hoses/valves/sanitary_pipes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/33_pipe_fittings/sgpnpr.prj},{NB=SGPNPR8A-50},{MAT=SGPNPR},{NO=8A},{L=50},{R=1/4},{D1=13.400},{D2=13.800},{DD1=9.200},{DD2=9.400},{L1=50,75,100,125},{NDM=13.157},{LL1=12},{LL2=9.8},{LL3=11.80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Misumi
Description
SGPNPR, SUTNPR - Long Nipple Low Pressure Pipe Fitting (MISUMI)
Bill of material
SGPNPR8A-50
PN
Part Number
SGPNPR8A-50
SGPNPR8A-50
TYPE
Type
SGPNPR
MAT
Material
FCMB270
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
FCMB270
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
ST
Surface Treatment
Hot Zinc Plating
NO
No.
8A
8A
L
L Selection
50.000
75.000
100.000
125.000
50.000
75.000
100.000
125.000
mm
R
R (PT)
1/4
1/4
D
13.4
13.4
mm
DD
d
9.2
9.2
mm