??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLSD5, HBLSDB5 - Brackets HFS5 Thin Brackets 2 Slots
Bill of material
HBLSD5
PN
Part No.
TP
Type Selection
MAT
Material
JIS-ADC12
ST
Surface Treatment
FEAT
Features
Thin Brackets
ALT2
Set Aplicable Bolt and Nut
MASS
Mass
10 g
AB
Applicable Bolt
CBM5-8
NOB
No. of Bolts
4
AN
Applicable T-Nut
HNTT5-5
NON
No. of T-Nuts
4
AL
Allowable Load
1176 N
MAT1
1010 Steel (or Equivalent)
MAT2
304 Stainless Steel