??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLSP5 - Brackets HFS5 Thin Stainless Steel Brackets with Tab
Bill of material
HBLSP5
PN
Part No.
HBLSP5
TP
Type Selection
HBLSP5
MAT
Material
304 Stainless Steel
ST
Surface Treatment
-
FEAT
Features
Thin Stainless Steel Bracket with Tab
ALT2
Set of Aplicable Bolt and Nut
MASS
Mass
10 g
AB
Applicable Bolt
CBM5-8
NOB
No. of Bolts
2
AN
Applicable T Nut
HNTT5-5
NON
No. of T Nuts
2
AL
Allowable Load
686 N