??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLSS5, HBLSSB5 - Brackets HFS5 Thin Brackets
Bill of material
HBLSS5
PN
Part No.
TP
Type Selection
MAT
Material
A6N01SS-T5
ST
Surface Treatment
FEAT
Features
Thin Bracket
ALT2
Set of Aplicable Bolt and Nut
MASS
Mass
3.8 g
AB
Applicable Bolt
CBM5-8
NOB
No. of Bolts
2
AN
Applicable T Nut
HNTT5-5
NON
No. of T Nuts
2
AL
Allowable Load
686 N