??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTDW5 - Brackets HFS5 - Thick Brackets - 2 Slots 8 Holes
Bill of material
HBLTDW5
PN
Part No.
HBLTDW5
TP
Type Selection
HBLTDW5
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Anodizing
FEAT
Features
Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Fixing Bolt & Nut Set
MASS
Mass
59 g
AB
Applicable Bolt
CBM5-10
NOB
No. of Bolts
8
AN
Applicable T-Nut
HNTT5-5
NON
No. of Nuts
8
AL
Allowable Load
2156 N