??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KGNFS8-9090 - 8-45 Series (Slot Width 10mm) 90,90mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - High Rigidity - Fixed Length
Bill of material
KGNFS8-9090-4000
PN
Part Number
KGNFS8-9090-4000
TPS
Type and Frame
KGNFS8-9090
MAT
Material
6063-T5 Aluminum Alloy
ST
Surface Treatment
Clear Anodize
L
4000 mm
MASS
Mass
9.6 kg/m
SA
Sectional Area
3592 mm2
LX
Cross Sectional Moment of Inertia - lx
320.2x10^4 mm4
LY
Cross Sectional Moment of Inertia - ly
320.2x10^4 mm4