??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Misumi
Description
HSCKF - Seal Covers Configurable Size
Bill of material
HSCKF5-B-50
PN
Part No.
MAT
Material
EPDM Synthetic Rubber
HARD
Hardness
Shore A60
HRT
Heat Resistant Temperature (deg Celsius)
-40~120
NO
No.
COLOR
Color
L
L Length 1mm Increment
mm
输入参数值: L
L Length 1mm Increment
mm
cm
inch
ft
AFT
Applicable Frame (Type)