??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBSWM_es2a - ROBOT STAND - For Robots made by EPSON - Vertically articulated robot Payload 10kg or less
Bill of material
RBSWM160-ES2A-H100
PN
Part Number
RBSWM160-ES2A-H100
TYPE
type
RBSWM
A
mm
TV
Top view
H
H 0.5mm Increment
T
14 mm
G
135 mm
N
11 mm
C
2 mm
NOM
Nominal
125A
E
139.8 mm
TT
t
6.6 mm