??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 21
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
whirled trapezoidal screw drive TGT-WPTS/WATS
Bill of material
TGT-WPTS-40x8-RH-0-0-300-EFN-0
PKZ
Product code
TGT
AUSFSPIN
Screw execution
WERK
Material
SPINBEZ
Screw designation
STEIGR
Pitch direction
SPINENDA
Screw end form A
SPINTYPA
Screw end type A
SPINENDB
Screw end form B
SPINTYPB
Screw end type B
L
Overall length
mm
输入参数值: L
Overall length
mm
cm
inch
ft
MT
Nut type
RF
Direction of the flange side
D
Nominal screw diameter d
mm
D1MIN
pitch diameter d1 min.
mm
D1MAX
pitch diameter d1 max.
mm
D2
Screw core diameter d2
mm
ALPHA
Pitch angle
α
FTM
Area moment of inertia
cm^4
GN
Accuracy
50 µm/300mm
GR
Straightness
0.5 mm/300mm
H1
mm
SL
Linear load
kg/m
WSM
Moment of resistance
cm^3
WG
Efficiency
η
MTM
Mass moment of inertia
kg m^2/m
CNSCTN
Customs tariff number
84831095
STDDTIME
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
USECASE
Use case
Anwendungsfall anzeigen
STEIG
Hilfsv Steigung
DM
Hilfsv. Durchmesser
SHA
Sicherheitsabstand