??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10157 - Aluminium profiles 45x90 light Type B
Bill of material
10157-104590X1000
BEST
Order No.
10157-104590X1000
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
NUTB
slot width
10 mm
PROFIL
Profile
45x90 mm
IX
Ix
81,82 cm4
IY
Iy
23,53 cm4
WX
Wx
18,18 cm³
WY
Wy
1,46 cm³
PROFILFL
Profile surface
11,29 cm²
F1
F1 max. N
7000 N
GEW
Approx. weight
3.050 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.