您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
PLL4-01M
NIHON PISCO CO., LTD.
Fitting
Tube Fitting MINI Type
Long Elbow
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pisco_jp/fitting/tube_fitting_mini_type/long_elbow/pll.prj},{NB=PLL4-01M},{MODEL=PLL4-01M},{W=8.000},{V=2.960},{VERSMI=I},{VERSCB=0},{VERSCA=0},{COLOR=},{PAC=},{D=4},{D11=4.0000},{X=9.8},{Y=7.8},{R=R1/8},{R11=9.7280},{P11=0.907},{A2=8.0},{A1=8.0},{B=28.5},{L2=28.5},{L1=28.5},{P=8.0},{C=11.0},{E=15.1},{H=10.0},{EFF=4.2},{MASS=14.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
NIHON PISCO CO., LTD.
Description
PLL
Bill of material
PLL4-01M
MODEL
Model
PLL4-01M
PLL4-01M
COLOR
Color
Standard
Light gray
Standard
Light gray
PAC
Packaging specification
Standard
Clean-room
Standard
Clean-room
D
Tube diameter
4
4
mm/inch
X
Dimension
9.8
9.8
mm
Y
Dimension
7.8
7.8
mm
R
Thread
R1/8
R1/8
A
Dimension
8.0
8.0
mm
B
Dimension
28.5
28.5
mm
L
Dimension
28.5
28.5
mm
P
Dimension
8.0
8.0
mm
C
Dimension
11.0
11.0
mm
E
Dimension
15.1
15.1
mm
H
Dimension
10.0
10.0
mm
EFF
Effective area
4.2
4.2
mm2
MASS
Mass
14.0
14.0
g