??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
PRiCi FA
Description
SB13CG,SB13S,SB13CB,SB14CG,SB14CB,SB15CG,KRCS,KRC,SB16CG,KRCNS,KRCN - Knob - threaded type
Bill of material
SB14CB3
MODEL
Model
LV1
LV1 type
LV2
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
M
VAR04
L
mm
FIX02
A
12 mm
FIX04
Ba
6 mm
FIX06
F
2.5 mm
FIX10
C
7.5 mm
FIX95
PDF
PDF