??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
PLQ2D2204L-A - 1/4 Hose Barb In-Line
Bill of material
PLQ2D2204LBLU-A
PN
Part Number
DCOLUMN
Product Name
FCOLUMN
CPS Series
PLQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
to 240°F
YCOLUMN
CPC High C
to 115°C
AFCOLUMN
CPC Spillage
< 0.015 cc per disconnect at 0 psi < 0.063 cc per disconnect rated at 200 psi < 0.063 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
AYCOLUMN
REACH
Compilance
AZCOLUMN
RoHS
Compilance
BACOLUMN
V0 UL94
Compilance
BBCOLUMN
Main Components
BCCOLUMN
Valve
BLACK COLORED PPSU