??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
GPPB Series - GPPB Series - Magnum RF™ Ganged, Multi-Position SMPM Block
Bill of material
GPPB-PF-1-02-EG-ST-SM-1N
PN
Part No.
GPPB-PF-1-02-EG-ST-SM-1N
SERIES
Series
GPPB
TMT
Termination
-SM: Surface Mount
GENDER
Gender
ROWS
No of Rows
POS
Number of Positions (per Row)
FINISH
Finish
-EG: 50 µ" (1.27 µm) heavy Gold center contact, 10 µ" (0.25 µm) Gold outer body
ORT
Orientation
-ST: Straight
HP
Horizontal Pitch
VP
Vertical Pitch
OPT
Option
No Option