??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Scholl
Description
3x1/1 - Heat plates built-in
Bill of material
C4251_Warmeplatte 26098/53/FB Ceran_980x100x530_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
ACCESSORY
Accessory
0
URLCUTSHT
URL Cutsheet
www.scholl-gastro.de
CE2
CE Approved
Yes
LENGHT
Length Actual
980 mm
HEIGHT
Height Actual
100 mm
DEPTH
Depth Actual
530 mm
ELEPWR
Electric power
1200 W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
ELEPOLES
Number of Poles
3
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Conn Conduit
Yes
VOLTS
Volts
230 V
CONNPLUG
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
0.240 kW
SENSHEAT
Sensitive Heat Output
0.150 kW
LNA
Length Electrical Conduit
2000 mm
LVB
Length Connecting Cable Control Unit
1200 mm
ALG
Cut-out length device
955 mm
ATG
Cutting depth device
505 mm
ALB
Cutout length control unit
55 mm
ATB
Cut-out depth control unit
120 mm
ETB
Built-in Depth Control Unit
110 mm
GNE
GN-inserts
3 x 1/1
URL
Product website
https://www.scholl-gastro.de/en/hot-plates-built-en
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_C_4220_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_C_4220.pdf